![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/LG-066634-WEB-R.jpg)
PLATE 4 GANG WHITE
Legrand
PLATE 4 GANG WHITE
REF. 066634
EAN numeris.
3245060666347
11,75 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Number of units | 4 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 4 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 8 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 303 mm |
Height | 82 mm |
Depth | 8.5 mm |
Built-in height | 0 mm |
Diameter bore hole (opening) | 53.6 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
4 dokumentai
Sertifikatai
NF-NF012_2513
(1.2 Mo)
Sertifikatai
OC / CB-FR_709693
(1.38 Mo)
Sertifikatai
OC / CB-FR_709703
(1.06 Mo)
Sertifikatai
OC / CB-FR_708376
(1.33 Mo)
PASIRINKITE VEIKSMĄ