-
Version as main switch
-
Version as maintenance-/service switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Device construction
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Connection type
-
Label space/information surface
Remote trip head isolating switch DX3-IS 4 pole 125A
Be PVM
Remote trip head isolating switch DX3-IS 4 pole 100A
Be PVM
Remote trip head isolating switch DX-IS - visible load break - 3P - 400V~ - 125A
Be PVM
Remote trip head isolating switch DX-IS - visible load break - 3P - 400V~ - 100A
Be PVM
Remote trip head isolating switch DX3-IS 4 pole 63A
Be PVM
Remote trip head isolating switch DX3-IS 4 pole 40A
Be PVM
Remote trip head isolating switch DX-IS - visible load break - 3P - 400V~ - 63 A
Be PVM
Isolating switch - 3P - 400 V~ - 100 A - red handle
Be PVM
Isolating switch - 4P - 400 V~ - 100 A - red handle
Be PVM
Remote trip head isolating switch DX-IS - visible load break - 3P - 400V~ - 40 A
Be PVM
Isolating switch DX3-IS 4 pole 125A
Be PVM
DX3 ISOLATOR SWITCH 4P 63A
Be PVM
Remote trip head isolating switch DX3-IS 2 pole 63A
Be PVM
DX3 ISOLATOR SWITCH 4P 40A
Be PVM
DX3 ISOLATOR SWITCH 3P 63A
Be PVM
DX3 IS 2P 63A RED HANDLE
Be PVM
Remote trip head isolating switch DX3-IS 2 pole 40A
Be PVM
DX3 ISOLATOR SWITCH 4P 32A
Be PVM
Isolating switch - 2P - 400 V~ - 100 A - red handle
Be PVM
DX3 ISOLATOR SWITCH 3P 40A
Be PVM
Isolating switch DX3-IS 2 pole 40A
Be PVM
Isolating switch DX3-IS 2 pole 125A
Be PVM
DX3 ISOLATOR SWITCH 3P 32A
Be PVM
DX3 ISOLATOR SWITCH 2P 63A
Be PVM