-
Voltage type (supply voltage)
-
Frequency supply voltage
-
Number of channels
-
Number of channels
-
Mounting method
-
Width in number of modular spacings
-
Accuracy per day
-
Suitable for manual operation
-
60 min program
-
Text guidance in display
-
External programming
-
Radio-controlled
-
24 h program
-
With memory card
-
Annual program
-
Mains synchronous
-
Supply voltage
-
Number of memory locations
-
Weekly program
-
Quartz controlled
-
Autonomy in years
-
Holiday program
-
Shortest switching time channel 1
-
Impulse program
-
Shortest switching time channel 2
-
Cycle program
-
Random program
-
Automatic switching summer-/winter time
-
Hour meter
-
Nominal switching current at 250 V AC
-
Switching preselection
-
Contact type
-
Astro program
-
Potential free switch contact
-
Radio-controlled (DCF77)
-
GPS (global positioning system)
-
External pushbutton input
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Contains Batteries and/or Accumulator
-
Battery ou Accumulator (Pack1)
-
Regulation Type (Pack1)
-
Pack1 Location
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/603773-LEGRAND-1000.jpg)
MicroRex D22 Plus digital time switch - 2 channels - Spanish version
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/603779-LEGRAND-1000.jpg)
MicroRex D22 Plus digital time switch - 2 channels - French version
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/603772-LEGRAND-1000.jpg)
MicroRex D21 Plus digital time switch - 1 channel - Spanish version
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/603778-LEGRAND-1000.jpg)
MicroRex D21 Plus digital time switch - 1 channel - French version
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/603771-LEGRAND-1000.jpg)
MicroRex D22 Plus digital time switch - 2 channels - English version
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/603770-LEGRAND-1000.jpg)
MicroRex D21 Plus digital time switch - 1 channel - English version
Be PVM