-
Nominal voltage
-
Number of phases
-
Assembly arrangement
-
Number of units
-
Number of units
-
Number of contacts as change-over contact
-
Transparent
-
Imprint/indication
-
Nominal current
-
Clamps
-
Number of contacts as normally open contact
-
Material
-
Lockable
-
Protective contact
-
Rated current
-
Lockable
-
Rated current
-
Number of contacts as normally closed contact
-
Material quality
-
Method of operation
-
Push button switch
-
Method of operation
-
Dimensions
-
Surface protection
-
Model
-
Connection system
-
Model
-
Mounting method
-
Number of ports USB-A
-
Number of ports USB-C
-
With mounting plate
-
Contactless type
-
Number of rockers
-
Number of rockers
-
Illumination
-
With lighting
-
Device width
-
With label space
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Number of socket outlets switchable
-
Device height
-
Number of socket outlets switchable
-
Imprint
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
Number of poles
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
With enhanced contact protection
-
Surface finishing
-
Feedback-signal contact
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Function lighting
-
Number of modules (module system)
-
With hinged lid
-
Metallic colour
-
Over voltage protection
-
Fault current protection
-
With miniature fuse
-
Wiring system
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
Number of active contacts (flat)
-
Number of active contacts (flat)
-
With function lighting
-
Switching current for fluorescent lamps
-
With orientation lighting
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
With on/off switch
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Type of lighting
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
Socket outlet Plexo 66 - 1 gang unswitched - moulded plug - 13 A - 250 V~ - grey
Be PVM
DUAL CONTROL SOCKET 13A BICOLOR
Be PVM
PLEXO66 13A SW FUSEDSPUR
Be PVM
Socket outlet Plexo 66 - 2 gang unswitched - 13 A - 250 V~ - grey
Be PVM
Socket outlet Plexo 66 - 1 gang switched - opaque lid - 13 A - 250 V~ - grey
Be PVM
Socket outlet Plexo 66 - 1 gang unswitched - opaque lid - 13 A - 250 V~ - grey
Be PVM
Switch Plexo 66 - 2 gang - 2 way - 20 A - 250 V~ - grey
Be PVM
Switch Plexo 66 - 1 gang - 1 way DP - 20 A - 250 V~ - grey
Be PVM
Push-button Plexo 66 - 1 gang - 2 way - with ''bell'' - 6 A - 250 V~ - grey
Be PVM
Adaptor Mosaic - Plexo 66 - 3 mod - semi transparent lid - grey
Be PVM
Adaptor Mosaic - Plexo 66 - 2 mod - semi transparent lid - grey
Be PVM
Switch Plexo 66 - 1 gang - 2 way - 20 A - 250 V~ - grey
Be PVM