-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Suitable for built-in mounting
-
Suitable for built-in mounting
-
Nominal cross section
-
Suitable for number of light sources
-
Suitable for wall mounting
-
Housing material
-
With light source
-
With light source
-
Material
-
Housing material
-
Material
-
Material
-
Material
-
Housing material
-
Colour of light
-
Suitable for suspended mounting
-
Colour rendering index CRI
-
Light sharing
-
Light sharing
-
Colour rendering index CRI
-
Light outlet
-
Dimming phase cut-on
-
Suitable for light line configuration
-
Length
-
Suitable for light line configuration
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
With light sensor
-
With light sensor
-
Dimming DALI
-
With movement sensor
-
Outer diameter
-
With movement sensor
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Light distributor
-
Dimming DSI
-
Suitable for surface mounting
-
Lamp holder
-
Lamp holder
-
Suitable for surface mounting
-
Lamp holder
-
Number of cores
-
Dimming Touch and Dim
-
Lamp type
-
Type of control gear
-
Type of control gear
-
Lamp type
-
Lamp type
-
Dimming with push-button
-
With control gear
-
With control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Material cover
-
Material cover
-
Material cover
-
Material cover
-
Material cover
-
Dimming DMX
-
Type of grid
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Dimming potentiometer (integrated)
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Dimming LineSwitch
-
Colour temperature
-
Colour temperature
-
Dimming mains voltage modulation
-
Suitable for emergency lighting
-
Housing colour
-
Housing colour
-
Housing colour
-
Dimming programmable
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Built-in width
-
Suitable for ceiling mounting
-
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
No dim function
-
Protection class
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Beam angle
-
Diameter
-
Diameter
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Filament test according to IEC 60695-2-11
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Suitable for lamp power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Conductor cross section
-
Built-in height/depth
-
With air slots
-
Rated ambient temperature according to IEC 62722-2-1
-
Rated ambient temperature according to IEC 62722-2-1
-
Rated ambient temperature according to IEC 62722-2-1
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Built-in length
-
Operation by Bluetooth
-
Suitable for workplace according to EN 12464-1
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Colour
-
Colour
-
Colour
-
Colour
-
Connection type
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/SL-660710-WEB-R.jpg)
BUILT-IN KALANK CS LED 4000K 300 LM T2 STANDARD WHITE
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/SL-583380-WEB-R.jpg)
VANDAL PROOF MINI LIGHTING 9WEL
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/582380-SARLAM.jpg)
MINI-LIGHTING-WHITE-I-VIS-2G7-9WELEC
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/Chartres-rond-polycarbonate-blanc.jpg)
ANTIVANDAL-LIGHT-T2-WHITE-E27-75W HF
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/SL-582360-WEB-R.jpg)
MINI-LIGHTING-WHITE-VIS-2G7-9WELEC
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/Chartres-rond-verre-emaille-blanc.jpg)
WALL/CEILING LIGHT-T2-WHITE-E27-75WCL2 HF
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/Chartres-rond-verre-emaille-gris.jpg)
WALL/ CEILING LIGHT S1 E27 SENSOR GR
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/23-05-2024/04-45/Chartres-polycarbonate-T1-blanc.jpg)
PORTHOLE -SPO-IP54-T1-E27-DETECTOR-HF-WHITE-A-EQUIP
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/Chartres-rond-polycarbonate-blanc.jpg)
VANDAL PROOF LIGHT WHITE 60W HF
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/16-05-2024/04-30/Super-400-verre-blanc.jpg)
VANDALPROOF BULKHEAD SUPER400 POLY E27 WHITOUT LAMP HF SENSOR WHITE
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/16-05-2024/04-30/Super-400-verre-noir.jpg)
PORTHOLE SUPER400 AV POLY E27 TO EQUIP WITH BLACK HF DETECTOR
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/Chartres-rond-verre-emaille-blanc.jpg)
WALL / CEILING LIGHT -T1-WHITE-E27-60WCL2 HF
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/Chartres-rond-verre-emaille-noir.jpg)
WALL/CEILING LIGHT ROUND SIZE 1 BLACK 60W HF
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-15/SL-514999-WEB-R.jpg)
DETECTION MODULE HF FOR CHANGE LIGHTING-KOREO-OLERON-HP ET KALANK
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/Chartres-rond-polycarbonate-blanc.jpg)
ANTIVANDAL-LIGHT-T2-WHITE-E27-100WCL2
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/060483-LEGRAND-1000.jpg)
Bulkhead light - IP 55 - IK 04 - round - 100 W - E27 - though environments
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/SL-544270-WEB-F.jpg)
WALL/CEILING LIGHT-OVAL-WHITE-E27-75WCL2
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/SL-544276-WEB-F.jpg)
WALL/CEILING LIGHT-OVAL-BLACK-E27-75W
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/Chartres-rond-verre-emaille-blanc.jpg)
WALL/CEILING LIGHT-ROUND-SIZE 2-WHITE-100W
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/Chartres-rond-verre-emaille-gris.jpg)
WALL CEILING LIGHT S1 E27 GR
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/LG-060477-WEB-R.jpg)
Bulkhead light - IP 55 - IK 04 - oval - 75 W - E27 - though environments
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/500570-SARLAM.jpg)
PORTHOLE SUPER400-POLY-WHITE-E27-A EQUIPER-DETECTOR-HF
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/16-05-2024/04-30/Super-400-verre-blanc.jpg)
BULKHEAD SUPER400 POLY E27 WHITOUT LAMP HF SENSOR BLACK
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/16-05-2024/04-30/Super-400-verre-noir.jpg)
ANTIVANDAL LIGHT-S400-BLACK-E27-100WCL2
Be PVM