FILTRAI
Išvalyti visus
Kategorija
Techninės charakteristikos
-
Number of switch positions
-
Grid model
-
Electrical connection
-
Material heating element
-
Frequency supply voltage
-
Air exhaust
-
With fan
-
Adaptive (self-learning)
-
Mounting method
-
Heating capacity
-
Heating capacity
-
Heating capacity
-
Heating capacity
-
Suitable for bus connection
-
Position control panel
-
Supply voltage
-
Suitable for wireless remote control
-
Power control
-
Temperature adjustment
-
With time switch clock
-
Differential gap, temperature
-
Material Front
-
Supplied remote control
-
Frost protection circuit
-
Digital indication
-
Protection class
-
With presence indicator
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Operation by app
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Consumption indication
-
Open window detection
-
Number of supported pilot wire commands
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Colour
-
Programmable
ENSTO
Ensto Tupa
REF. LISTA3.0
Heater fixed LISTA3.0 350W KX 20x80
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
ENSTO
Ensto Tupa
REF. LISTA5.0
Heater fixed LISTA5.0 500W KX 20x110
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
ENSTO
Ensto Tupa
REF. LISTA7.0
Heater fixed LISTA7.0 700W KX 20x137
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
ENSTO
Ensto Tupa
REF. LISTA9.0
Heater fixed LISTA9.0 900W KX 20x167
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.