Signaling devices for corridors: Corridor display unit - 10 character display - double sided
Be PVM
Door controller secure wandering device to pick up the wristband signal at a door
Be PVM
Signaling devices for corridors: Corridor display unit - 10 character display - one side
Be PVM
IT MEDICAL MODULAR PERMANENT ISOLATION CONTROLLER 230 V - RS485
Be PVM
PERMANENT CONTROLLER IT MEDICAL MODULAR ISOLATION 24 V - RS485
Be PVM
Nurse call software for PC traceability of events with reference 076617
Be PVM
HDMI audio video extender signals up to 60m
Be PVM
Modular interface for nurse call to send information back to the DECT system - 2 modules
Be PVM
Interface for connection between a PC and a BUS SCS nurse call installation with reference 076615
Be PVM
Antenna for secure wandering device that receives the signal from the bracelet reference 076620
Be PVM
Power supply - 24 V - 2 A - 48 W - 8 modules
Be PVM
SELV modular power supply 230V ~ 27V = 1.2A for nurse call indicator lights - 8 modules
Be PVM
Mosaic table console for 6 displays, reference 076660 maximum - 36 modules
Be PVM
Modular nurse call interface for traceability software reference 076618 - 2 modules
Be PVM
Nurse station terminal with LCD display
Be PVM
Room terminal with alphanumerical display with pushbuttons for call and presence
Be PVM
Virtual configuration software for SCS BUS nurse call to be used with reference 076616
Be PVM
Secondary SCS console for nursing room in addition to the console reference 076609
Be PVM
Mosaic door unit for nurse call for communication with the rooms
Be PVM
ALARM REMOTE PANEL IMD HOSPITAL 72X72 DOOR MOUNTING 230 V
Be PVM
ALARM REMOTE PANEL IMD HOSPITAL WALL FLUSH MOUNTING 230 V
Be PVM
Room terminal with indicators and pushbuttons for call and presence
Be PVM
Extension for nurse call door units references 076606 and 076607
Be PVM
Room controller for 3 rooms with Mosaic Call System
Be PVM