-
Bus system KNX
-
Voltage type (supply voltage)
-
Type of meter
-
Function
-
Bus system KNX-RF (Radio Frequent)
-
Number of contacts as normally open contact
-
Rated operation current
-
Bus system radio frequent
-
Max. current (Imax)
-
Suitable for
-
Bus system radio frequent
-
Bus system LON
-
Nominal voltage (Un) N-L
-
Operating voltage
-
Bus system Powernet
-
Voltage type (operating voltage)
-
Other bus systems
-
Rated operating voltage
-
Radio frequent bidirectional
-
Model
-
Nominal current (In)
-
Model
-
Model
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With LED indication
-
Calibrated
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Accuracy class
-
Suitable for manual operation
-
Pole type
-
Reactive power
-
Approved according to PTB
-
Energy type
-
S0 impulse interface
-
Slider for hand switch
-
Supply voltage
-
Tariff type
-
Demounting protection
-
Tariff switch
-
Tariff control
-
Rated switch current
-
Measurement type load profile
-
Updateable
-
Type of interface
-
Additional equipment possible
-
Max. incandescent lamp load
-
Max. load fluorescent lamp
-
Approval
-
Pulse output
-
Protocol
-
Provider dependent
-
Visualization
-
Max. switching current (cos phi = 0.6)
-
Web-Server
-
Radio interface
-
IR interface
-
EEC40 signature
-
With lock code
-
Number of positions total (counter)
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Frequency
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
RAL-number
-
Halogen free
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-45/LG-412033-WEB-R.jpg)
Modular Ecometer connected pack EMDX3 110V~ to 230V~ + 3 closed current transformer 60A. 5 modules
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-00/LG-412191-WEB-R.jpg)
CX3 with Netatmo Starter Pack : Module Control + Smart Contactor
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/16-15/LG-412172-WEB-R.jpg)
Connected load shedder with Netatmo
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-00/LG-412171-WEB-R.jpg)
CX3 with Netatmo Smart Contactor
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-00/LG-412181-WEB-PR.jpg)
CX3 with Netatmo Module Control
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-412015-WEB-R.jpg)
Connected Energy Meter with Netamo
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-00/LG-412170-WEB-R2.jpg)
CX3 with Netatmo Smart Latching relay
Be PVM