-
Bus system KNX
-
Voltage type (supply voltage)
-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Function
-
Function
-
Type of accessory/spare part
-
Rated voltage
-
Device fitting
-
Device fitting
-
Rated voltage
-
Max. data transmission rate
-
Bus system KNX-RF (Radio Frequent)
-
Conductor surface
-
Transparent
-
Number of contacts as normally open contact
-
Accessory
-
Accessory
-
Type of display
-
Colour lens
-
Bus system radio frequent
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Material
-
Spare part
-
Spare part
-
Construction type lens
-
With light source
-
Type of lamp socket
-
Rated current
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Number of indicator lights
-
Bus system LON
-
Conductor category
-
Material quality
-
Conductor category
-
Number of fault-signal switches
-
Operating voltage
-
Bus system Powernet
-
Power loss
-
Width opening
-
Rated operating voltage Ue
-
Other bus systems
-
Diameter conductor
-
Diameter conductor
-
Type of electric connection
-
Length
-
Number of HW-interfaces industrial Ethernet
-
Rated operating voltage
-
Length
-
Length
-
Max. output current
-
Height opening
-
Radio frequent bidirectional
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Number of interfaces PROFINET
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
With LED indication
-
Mounting method
-
Degree of protection (NEMA)
-
Width in number of modular spacings
-
Number of HW-interfaces RS-232
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Accuracy class
-
Accuracy class
-
Number of cores
-
Number of cores
-
Number of HW-interfaces RS-422
-
Number of digital inputs
-
With anti-theft/dismantling protection
-
Reactive power
-
Material outer sheath
-
Number of stranding elements
-
Material outer sheath
-
With bus connection
-
Measuring mechanism
-
Type of lens
-
Number of HW-interfaces RS-485
-
Stranding element
-
Material core insulation
-
Material core insulation
-
Specification material outer sheath
-
With auto test for earth leakage function
-
With lighting
-
Number of HW-interfaces serial TTY
-
Bus module detachable
-
S0 impulse interface
-
Colour outer sheath
-
Suitable for safety functions
-
Specification core insulation
-
Colour outer sheath
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for safety functions
-
Number of HW-interfaces USB
-
Number of lines to feed
-
Tariff switch
-
Supporting protocol for CAN
-
Longitudinal water blocking cable
-
Suitable for max. current main contact unit
-
With front ring
-
Demounting protection
-
Number of HW-interfaces parallel
-
Suitable for max. current main contact unit
-
Radial water blocking cable
-
Supporting protocol for MODBUS
-
Supporting protocol for MODBUS
-
Rated switch current
-
Material front ring
-
Local operation/hand operation
-
Number of digits
-
Number of HW-interfaces Wireless
-
Rated switch current
-
Core identification
-
With reset function
-
Colour front ring
-
Updateable
-
Number of HW-interfaces other
-
Screen over stranding element
-
Screen over stranding element
-
With SW interfaces
-
Flame retardant according to IEC 60332-1-2
-
Stranding
-
Max. number of switching contacts
-
Supporting protocol for TCP/IP
-
Screen over stranding
-
Screen over stranding
-
Modular version
-
Protocol
-
With signal tone
-
RAL-number (similar)
-
Supporting protocol for INTERBUS
-
Different phases connectable
-
Supporting protocol for ASI
-
Web-Server
-
Supporting protocol for KNX
-
Protective sheath
-
Radio interface
-
Screen diagonal
-
Operating temperature
-
Halogen free according to EN IEC 60754-1
-
Rail mounting possible
-
Rail mounting possible
-
IR interface
-
Supporting protocol for Data-Highway
-
Supporting protocol for DeviceNet
-
Modular expandability
-
Supporting protocol for SUCONET
-
Reaction-to-fire according to EN 13501-6: Class
-
Number of semiconductor outputs with signalling function
-
Supporting protocol for LON
-
Supply voltage DC
-
Number of contact energized outputs with signalling function
-
Supply voltage DC
-
Supply voltage DC
-
Supporting protocol for PROFINET CBA
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
Supporting protocol for DeviceNet Safety
-
SIL according to IEC 61508
-
Degree of protection (IP), front side
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for gas
-
Performance level according to EN ISO 13849-1
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Outer diameter approx.
-
Halogen free according to EN IEC 60754-2
-
Outer diameter approx.
-
Radio standard Bluetooth
-
Min. permitted bending radius, stationary application/permanent installation
-
Radio standard WLAN 802.11
-
Radio standard GPRS
-
Radio standard GSM
-
Radio standard UMTS
-
IO link master
-
With potential separation
-
Supporting protocol for PROFIBUS
-
System accessory
-
Colour display
-
Number of colours of the display
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ia)
-
Min. permitted bending radius, moving application/free movement
-
Supporting protocol for other bus systems
-
Appendant operation agent (Ex ib)
-
Fieldbus connection over separate bus coupler possible
-
Fieldbus connection over separate bus coupler possible
-
Number of pixels, horizontal
-
Number of pixels, vertical
-
With numeric keyboard
-
Max. switching power
-
With alpha numeric keyboard
-
Front built-in possible
-
Permitted cable outer temperature during assembling/handling
-
Permitted cable outer temperature during assembling/handling
-
Rack-assembly possible
-
Rack-assembly possible
-
Permitted cable outer temperature after assembling without vibration
-
Permitted cable outer temperature after assembling without vibration
-
Touch technology
-
With message indication
-
With message system (incl. buffer and confirmation)
-
Process value representation (output) possible
-
Process default value (input) possible
-
With recipes
-
Number of password levels
-
With printer output
-
Number of online languages
-
Additional software components, loadable
-
Wall mounting/direct mounting
-
Width of the front
-
Height of the front
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Estimated bulb life
-
Terminal marking indication
-
Colour
-
Halogen free
-
Connection type
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/LG-414949-WEB-R.jpg)
Energy Webserver to configure, control and remotely visualize Legrand energy management offers.
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/LG-414948-WEB-R.jpg)
Energy Web Server for remote consultation for 32 MODBUS addresses or 32 pulse counters
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/LG-414947-WEB-R.jpg)
Energy Web Server for remote consultation for 10 MODBUS addresses or 10 pulse counters
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/004689-LEGRAND.jpg)
IP - RS485 and Ethernet converter 90V~ to 260V~ - 3 modules
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/026156-LEGRAND.jpg)
Panel board display for DX-HP, DPX³, DMX³ or EMDX³ - 18-30 V=
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-00/LG-414927-WEB-R.jpg)
EMS CX3 measure module for 1 three-phase electrical line up to 6 300A with open flexible Rogowski current transformers.
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-00/LG-414925-WEB-R.jpg)
EMS CX3 measure module for 1 three-phase electrical line up to 3 200A with open flexible Rogowski current transformers.
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/414920-LEGRAND-1000.jpg)
EMS CX3 measure module for 1 three-phase electrical lines up to 63A with Rogowski current transformers.
Be PVM
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
EMS CX3 Three-phase measuring module for 5A current transformers.
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-00/LG-414924-WEB-R.jpg)
EMS CX3 measure module for 1 three-phase electrical line up to 1600A with open flexible Rogowski current transformers
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/414919-LEGRAND-1000.jpg)
EMS CX3 measure module for 1 mono-phase electrical lines up to 63A with Rogowski current transformers.
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/12-15/414936-LEGRAND-1000.jpg)
EMS CX³ Modular Mini Configurator with display for local system operation
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-00/LG-414922-WEB-R.jpg)
EMS CX3 measure module for 1 three-phase electrical line up to 630A with open flexible Rogowski current transformers
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-00/LG-414921-WEB-R.jpg)
EMS CX3 measure module for 1 three-phase electrical line up to 125A with Rogowski current transformers
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-00/LG-414918-WEB-R.jpg)
EMS CX3 measure module for 3 mono-phase electrical lines up to 63A with Rogowski current transformers.
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/12-15/414940-LEGRAND-1000.jpg)
Modular communication interface EMS CX³ / RS485
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-30/414931-LEGRAND-1000.jpg)
Status and control module EMS CX³ for contactors and remote switches
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/414908-LEGRAND-3000.jpg)
Communicating cable EMS CX³ length 500mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/414926-LEGRAND-1000.jpg)
EMS CX3 Pulse concentrator module up to 3 circuits
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/414932-LEGRAND-1000.jpg)
Universal control module EMS CX³ 2 relays
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/414907-LEGRAND-3000.jpg)
Communicating cable EMS CX³ length 250mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/12-45/414930-LEGRAND-1000.jpg)
EMS CX3 Universal signalling module 3 LEDs
Be PVM
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Communicating rail EMS CX³ length 36 modules
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/12-15/414945-LEGRAND-1000.jpg)
Modular power supply for EMS CX³ system
Be PVM