-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Release characteristic
-
Release characteristic
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-30/409855-LEGRAND-1000.jpg)
MCB DX3 4 pole 125A curve D
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-30/409803-LEGRAND-1000.jpg)
MCB DX3 4 pole 125A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/409751-LEGRAND-1000.jpg)
MCB DX3 4 pole 125A curve B
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-30/409854-LEGRAND-1000.jpg)
MCB DX3 4 pole 100A curve D
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-30/409842-LEGRAND-1000.jpg)
MCB DX3 3 pole 125A curve D
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/409895-LEGRAND-1000.jpg)
MCB DX3 4 pole 63A curve MA
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/409802-LEGRAND-1000.jpg)
MCB DX3 4 pole 100A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-30/409750-LEGRAND-1000.jpg)
MCB DX3 4 pole 100A curve B
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/409853-LEGRAND-1000.jpg)
MCB DX3 4 pole 80A curve D
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-30/409790-LEGRAND-1000.jpg)
MCB DX3 3 pole 125A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-30/409894-LEGRAND-1000.jpg)
MCB DX3 4 pole 40A curve MA
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-30/409852-LEGRAND-1000.jpg)
MCB DX3 4 pole 63A curve D
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/409841-LEGRAND-1000.jpg)
MCB DX3 3 pole 100A curve D
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-30/409801-LEGRAND-1000.jpg)
MCB DX3 4 pole 80A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-30/409749-LEGRAND-1000.jpg)
MCB DX3 4 pole 80A curve B
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-30/409851-LEGRAND-1000.jpg)
MCB DX3 4 pole 50A curve D
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/409789-LEGRAND-1000.jpg)
MCB DX3 3 pole 100A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-30/409893-LEGRAND-1000.jpg)
MCB DX3 4 pole 25A curve MA
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-30/409850-LEGRAND-1000.jpg)
MCB DX3 4 pole 40A curve D
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-30/409777-LEGRAND-1000.jpg)
MCB DX3 2 pole 125A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-45/409891-LEGRAND-1000.jpg)
MCB DX3 4 pole 12,5A curve MA
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-30/409892-LEGRAND-1000.jpg)
MCB DX3 4 pole 16A curve MA
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-30/409884-LEGRAND-1000.jpg)
MCB DX3 3 pole 40A curve MA
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-30/409800-LEGRAND-1000.jpg)
MCB DX3 4 pole 63A curve C
Be PVM