![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-30/069592_pw_105963.jpg)
GAS DETECTOR GREY COMPOSABLE
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/069593_pw_105964.jpg)
TEMPERATURE DETECTOR. GREY COMPOSABLE
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/069593_pw_105964.jpg)
FLOOD DETECTOR. GREY COMPOSABLE
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-45/684619-LEGRAND-1000.jpg)
Socket outlet Plexo 66 - 1 gang unswitched - moulded plug - 13 A - 250 V~ - grey
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-45/LG-684629-WEB-R.jpg)
DUAL CONTROL SOCKET 13A BICOLOR
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-45/069567-LEGRAND-1000.jpg)
DIFFERENTIATED SOCKET. 30MA COMPOSABLE
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-30/LG-069566-WEB-R.jpg)
DIFFERENTIATED SOCKET. 10MA COMPOSABLE
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-30/069508_pw_105952.jpg)
ELECTRONIC THERMOSTAT GREY COMPOSABLE
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-30/069645-LEGRAND-1000.jpg)
DIFFERENTIATED SOCKET. 30MA COMPOSABLE
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-30/069517-LEGRAND-1000.jpg)
Light sensitive switch Plexo IP 55 - 1 function - modular - grey
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-15/069740-LEGRAND-1000.jpg)
PIR 360° motion sensor Ø8m with directional head - IP55 - surface wall or ceiling mounting - grey
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/12-15/684645-LEGRAND-1000.jpg)
PLEXO66 13A SW FUSEDSPUR
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-45/684628-LEGRAND-1000.jpg)
Socket outlet Plexo 66 - 2 gang unswitched - 13 A - 250 V~ - grey
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/069534_pw_105954.jpg)
Key operated switch Plexo IP 55-3 A-250 V~- 3 positions ''I-O-II''-modular-grey
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-30/069780-LEGRAND-1000.jpg)
PIR 360° motion sensor Ø8m with directional head - IP 55 - surface wall or ceiling mounting - white
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-45/684622-LEGRAND-1000.jpg)
Socket outlet Plexo 66 - 1 gang switched - opaque lid - 13 A - 250 V~ - grey
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/069548-LEGRAND-1000.jpg)
Emergency stop button Plexo IP 55-with key-N/C+N/O contact- modular-grey/yellow
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-30/091657-LEGRAND-1000.jpg)
Socket outlet Plexo IP 55 - 20 A - 3P+N+E - 230 V~ - surface mounting - grey
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/069534-LEGRAND-1000.jpg)
Key operated switch Plexo IP 55 - 3 A - 250 V~-2 positions ''O-I''-modular-grey
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-45/LG-091656-WEB-R.jpg)
Socket outlet Plexo IP 55 - 20 A - 3P+E - 230 V~ - surface mounting - grey
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-45/684620-LEGRAND-1000.jpg)
Socket outlet Plexo 66 - 1 gang unswitched - opaque lid - 13 A - 250 V~ - grey
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/069549-LEGRAND-600.jpg)
Emergency stop button Plexo IP 55 - stay-put 1/4 release- modular - grey/yellow
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-15/LG-069520-WEB-R.jpg)
AUTOMATIC SWITCH FOR ENERGY SAVING LAMPS W/O NEUTRAL 2WIRES
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-30/LG-091655-WEB-R.jpg)
Socket outlet Plexo IP 55 - 20 A - 2P+E - 230 V~ - surface mounting - grey
Be PVM