![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-30/755545-LEGRAND-1000.jpg)
Plate Valena Allure - 5 gang - white glass
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-30/755544-LEGRAND-1000.jpg)
Plate Valena Allure - 4 gang - white glass
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-15/752174-LEGRAND-1000.jpg)
Skirting light with motion sensor Valena Life - white
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-30/752177-LEGRAND-1000.jpg)
Motion sensor Valena Life - 250 W - IP44 - with cover plate - white
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-15/752172-LEGRAND-1000.jpg)
Cover plate Valena Life - motion sensor with override - with mechanism - white
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-30/752272-LEGRAND-1000.jpg)
Cover plate Valena Life - motion sensor with override - with mechanism - ivory
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-15/752372-LEGRAND-1000.jpg)
Cover plate Valena Life - motion sensor with override - with mechanism - alu
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-00/752280-LEGRAND-1000.jpg)
Cover plate Valena Allure - motion sensor with override - ivory
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-00/752181-LEGRAND-1000.jpg)
Cover plate Valena Allure - motion sensor with override - black
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-00/752281-LEGRAND-1000.jpg)
Cover plate Valena Allure - motion sensor with override - pearl
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-00/752180-LEGRAND-1000.jpg)
Cover plate Valena Allure - motion sensor with override - white
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-30/754425-LEGRAND-1000.jpg)
Plate Valena Allure - 5 gang - white mirror
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-30/752134-LEGRAND-1000.jpg)
Cover plate Valena Life - floor heating thermostat - with mechanism - white
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-30/752234-LEGRAND-1000.jpg)
Cover plate Valena Life - floor heating thermostat - with mechanism - ivory
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-30/752334-LEGRAND-1000.jpg)
Cover plate Valena Life - floor heating thermostat - with mechanism - aluminium
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-00/752380-LEGRAND-1000.jpg)
Cover plate Valena Allure - motion sensor with override - aluminium
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-30/754455-LEGRAND-1000.jpg)
Plate Valena Allure - 5 gang - leather
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-30/754465-LEGRAND-1000.jpg)
Plate Valena Allure - 5 gang - walnut
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/753170-LEGRAND-1000.jpg)
HD15 + 3.5mm jack socket valena life white
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-30/752034-LEGRAND-1000.jpg)
Floor heating thermostat Valena In'Matic - screw/claw mounting
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-15/752370-LEGRAND-1000.jpg)
Motion sensor without neutral Valena Life - with cover plate - aluminium
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/753270-LEGRAND-1000.jpg)
HD15 + 3.5mm jack socket valena life ivory
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-30/755523-LEGRAND-1000.jpg)
Plate Valena Allure - 3 gang - palace marble
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-30/755543-LEGRAND-1000.jpg)
Plate Valena Allure - 3 gang - white glass
Be PVM