FILTRAI
Išvalyti visus
Techninės charakteristikos
-
Number of switch positions
-
Grid model
-
Electrical connection
-
Grid model
-
Material heating element
-
Frequency supply voltage
-
Air exhaust
-
With fan
-
Model
-
Adaptive (self-learning)
-
Mounting method
-
Heating capacity
-
Heating capacity
-
Heating capacity
-
Heating capacity
-
Heating capacity
-
Suitable for bus connection
-
Length connection cord
-
Length connection cord
-
Position control panel
-
Supply voltage
-
Suitable for wireless remote control
-
Power control
-
Temperature adjustment
-
With time switch clock
-
Differential gap, temperature
-
Material Front
-
Supplied remote control
-
With overheating protection
-
Frost protection circuit
-
Digital indication
-
Protection class
-
With presence indicator
-
Compatible with Apple HomeKit
-
Operation by app
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Consumption indication
-
Open window detection
-
Number of supported pilot wire commands
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Colour
-
Programmable
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-30/EN-BETA10-BT-EB-WEB-R.jpg)
ENSTO
Ensto Beta
REF. BETA10-BT-EB
Heater fixed/portable BETA BT 1000W IP21 K 39x85
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-30/EN-BETA15-BT-EB-WEB-R.jpg)
ENSTO
Ensto Beta
REF. BETA15-BT-EB
Heater fixed/portable BETA BT 1500W IP21 K 39x112
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-30/EN-BETA20-BT-EB-WEB-R.jpg)
ENSTO
Ensto Beta
REF. BETA20-BT-EB
Heater fixed/portable BETA BT 2000W IP21 K 39x152
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-30/EN-BETA2-BT-EB-WEB-R.jpg)
ENSTO
Ensto Beta
REF. BETA2-BT-EB
Heater fixed/portable BETA BT 250W IP21 K 39x45
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-30/EN-BETA5-BT-EB-WEB-R.jpg)
ENSTO
Ensto Beta
REF. BETA5-BT-EB
Heater fixed/portable BETA BT 500W IP21 K 39x59
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-30/EN-BETA7-BT-EB-WEB-R.jpg)
ENSTO
Ensto Beta
REF. BETA7-BT-EB
Heater fixed/portable BETA BT 750W IP21 K 39x72
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.