FILTRAI
Išvalyti visus
Kategorija
Techninės charakteristikos
-
Number of switch positions
-
Grid model
-
Electrical connection
-
Material heating element
-
Frequency supply voltage
-
Air exhaust
-
With fan
-
Model
-
Adaptive (self-learning)
-
Mounting method
-
Heating capacity
-
Heating capacity
-
Heating capacity
-
Heating capacity
-
Suitable for bus connection
-
Position control panel
-
Supply voltage
-
Suitable for wireless remote control
-
Power control
-
Temperature adjustment
-
With time switch clock
-
Differential gap, temperature
-
Material Front
-
Supplied remote control
-
Frost protection circuit
-
Digital indication
-
Protection class
-
With presence indicator
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Operation by app
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Consumption indication
-
Open window detection
-
Number of supported pilot wire commands
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Colour
-
Programmable
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-TASO10_0-WEB-R.jpg)
ENSTO
Ensto Tupa
REF. TASO10.0
Heater fixed TASO10.0 1000W KX 40x137
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-TASO3_0-WEB-R.jpg)
ENSTO
Ensto Tupa
REF. TASO3.0
Heater fixed TASO3.0 350W KX 40x50
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-TASO5_0-WEB-R.jpg)
ENSTO
Ensto Tupa
REF. TASO5.0
Heater fixed TASO5.0 550W KX 40x80
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-TASO8_0-WEB-R.jpg)
ENSTO
Ensto Tupa
REF. TASO8.0
Heater fixed TASO8.0 800W KX 40x110
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.