-
Cover width
-
Suitable for wall duct width
-
Suitable for depth of wall duct
-
Material
-
Suitable for
-
Material quality
-
Number of covers
-
Mounting method cover
-
Material quality
-
Mounting method cover
-
Material quality
-
Number of covers
-
Shape
-
Cover width 1
-
Covers supplied with the product
-
Cover width 1
-
Angle
-
Cover width 2
-
Length
-
Cover width 2
-
Surface protection
-
Symmetric
-
Model
-
Model
-
Cover width 3
-
Direction
-
Model
-
Model
-
Bottom perforation
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Joint cover
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
Width
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/638044-LEGRAND-1000.jpg)
Flat junction for Snap-on DLP-S trunking 130x50mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-00/LG-638040-WEB-R.jpg)
Snap-on DLP-S trunking 130x50mm, 2 compartments, with 2 rigid covers of width 45mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-00/LG-638049-WEB-R.jpg)
Flat angle for Snap-on DLP-S trunking 130x50mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-00/LG-638047-WEB-R.jpg)
Internal angle for Snap-on DLP-S trunking 130x50mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/15-00/LG-638048-WEB-R.jpg)
External angle for Snap-on DLP-S trunking 130x50mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/638046-LEGRAND-1000.jpg)
Body joint for Snap-on DLP-S trunking 130x50mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/638045-LEGRAND-1000.jpg)
End-cap for Snap-on DLP-S trunking 130x50mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-603857-WEB-R.jpg)
Fixing clip for snap-on aluminium trunking. White
Be PVM