-
Rated operation current
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated operation current
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated operation current
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Rated excitation voltage
-
Rated excitation voltage
-
Voltage type (operating voltage)
-
Voltage type (excitation voltage)
-
Rated operating voltage
-
Rated operating voltage
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Slider for hand switch
-
Additional equipment possible
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Frequency
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/LG-412512-WEB-R.jpg)
CX3 CONTACTOR 24V 4NO 63A
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412509-LEGRAND-1000.jpg)
Contactor CX³ wihout handle 4 pole - 25A - 400V~ - 2NC +2NO contacts with 24V~ coil - 2 modules
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412503-LEGRAND-1000.jpg)
Contactor CX³ without handle 2 pole - 16A - 250V~ - NC + NO contacts with 24V~ coil - 1 module
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412541-LEGRAND-1000.jpg)
Contactor CX³ without front face handle 4 pole - 63A - 400V~ - 4NO contacts with 230V~ coil - 3 modules
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412510-LEGRAND-1000.jpg)
Contactor CX³ wihout handle 4 pole - 25A - 400V~ - 4NO contacts with 24V~ coil - 2 modules
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412536-LEGRAND-1000.jpg)
Contactor CX³ without front face handle 4 pole - 25A - 400V~ - 4NC contacts with 230V~ coil - 2 modules
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412533-LEGRAND-1000.jpg)
Contactor CX³ without front face handle 4 pole - 25A - 400V~ - 2NC + 2NO contacts with 230V~ coil - 2 modules
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412527-LEGRAND-1000.jpg)
Contactor CX³ without front face handle 2 pole - 63A - 250V~ - 2NO contacts with 230V~ coil - 2 module
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412535-LEGRAND.jpg)
Contactor CX³ without front face handle 4 pole - 25A - 400V~ - 4NO contacts with 230V~ coil - 2 modules
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412524-LEGRAND-1000.jpg)
Contactor CX³ without front face handle 2 pole - 25A - 250V~ - 2NC contacts with 230V~ coil - 1 module
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412521-LEGRAND-1000.jpg)
Contactor CX³ without front face handle 2 pole - 16A - 250V~ - NO + NC contacts with 230V~ coil - 1 module
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412523-LEGRAND-1000.jpg)
Contactor CX³ without front face handle 2 pole - 25A - 250V~ - 2NO contacts with 230V~ coil - 1 module
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-15/412505-LEGRAND-1000.jpg)
Contactor CX³ without handle 2 pole - 25A - 250V~ - 2NO contacts with 24V~ coil - 1 module
Be PVM