-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Current limiting class
-
Flush-mounted installation
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Pollution degree
-
Explosion-proof
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-403959-WEB-R.jpg)
MCB TX3 4 pole 20A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-403778-WEB-R.jpg)
MCB TX3 6000A 4 pole 63A curve D
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-403632-WEB-R.jpg)
MCB TX3 6000A 4 pole 63A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-404076-WEB-R.jpg)
MCB TX3 6000A 4 pole 63A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-404020-WEB-R.jpg)
MCB TX3 6000A 4 pole 63A curve B
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-404075-WEB-R.jpg)
MCB TX3 6000A 4 pole 50A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-403631-WEB-R.jpg)
MCB TX3 6000A 4 pole 50A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-403555-WEB-R.jpg)
MCB TX3 6000A 4 pole 2A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-403553-WEB-R.jpg)
MCB TX3 6000A 4 pole 0,5A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-403554-WEB-R.jpg)
MCB TX3 6000A 4 pole 1A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-403556-WEB-R.jpg)
MCB TX3 6000A 4 pole 3A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-403557-WEB-R.jpg)
MCB TX3 6000A 4 pole 4A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-403412-WEB-R.jpg)
MCB TX3 6000A 4 pole 4A curve B
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/403568-LEGRAND-1000.jpg)
MCB TX3 6000A 4 pole 63A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-403423-WEB-R.jpg)
MCB TX3 6000A 4 pole 63A curve B
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-403422-WEB-R.jpg)
MCB TX3 6000A 4 pole 50A curve B
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-403777-WEB-R.jpg)
MCB TX3 6000A 4 pole 50A curve D
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-403567-WEB-R.jpg)
MCB TX3 6000A 4 pole 50A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-403761-WEB-R.jpg)
MCB TX3 6000A 3 pole 63A curve D
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-403947-WEB-R.jpg)
MCB TX3 3 pole 32A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-404072-WEB-R.jpg)
MCB TX3 6000A 4 pole 25A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-403628-WEB-R.jpg)
MCB TX3 6000A 4 pole 25A curve C
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-403763-WEB-R.jpg)
MCB TX3 6000A 4 pole 0,5A curve D
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-404073-WEB-R.jpg)
MCB TX3 6000A 4 pole 32A curve C
Be PVM