-
Type of accessory/spare part
-
Type of accessory/spare part
-
Nominal diameter
-
Nominal diameter
-
Inner diameter
-
Inner diameter
-
For cable duct width
-
For cable duct width
-
For cable duct width
-
For cable duct width
-
For cable duct width
-
For cable duct width
-
Transparent
-
Accessory
-
Bundle diameter
-
Bundle diameter
-
Material
-
Material
-
Material
-
Heat-resistant
-
Spare part
-
Clamping range
-
Clamping range
-
Material quality
-
Stretch sleeve
-
Dismantling possible
-
Hole diameter
-
Wall thickness
-
Length
-
Distance of slots
-
Flexible
-
Length
-
Head width
-
Slit width
-
Model
-
Model
-
Type of side wall
-
UV resistant
-
Self-extinguishing
-
Insulated
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Filament width
-
Isolation protection 1000 V
-
With cover
-
Head height
-
Operating temperature
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
Braided sleeving Lina 25 - Ø30 mm - black polyester 50 m roll
Be PVM
Cutter tool - for Lina 25 and Transcab cable ducting
Be PVM
Braided sleeving Lina 25 - Ø20 mm - black polyester 50 m roll
Be PVM
Cable ducting Lina 25 - w. 120 x h. 80 mm - blue 2525 - L. 2m
Be PVM
CABLE DUCTING LINA25 120X80 6/6,5 GREY RAL 7030
Be PVM
CABLE DUCTING LINA25 100X100 6/6,5 GREY RAL 7030
Be PVM
CABLE DUCTING LINA25 80X100 6/6,5 GREY RAL 7030
Be PVM
Cable ducting Lina 25 - w. 80 x h. 80 mm - blue 2525 - L. 2m
Be PVM
CABLE DUCTING LINA25 60X100 6/6,5 GREY RAL 7030
Be PVM
CABLE DUCTING LINA25 80X80 6/6,5 GREY RAL 7030
Be PVM
CABLE DUCTING LINA25 40X100 6/6,5 GREY RAL 7030
Be PVM
Cable ducting Lina 25 - w. 80 x h. 60 mm - blue 2525 - L. 2m
Be PVM
CABLE DUCTING LINA25 60X80 6/6,5 GREY RAL 7030
Be PVM
CABLE DUCTING LINA25 80X60 6/6,5 GREY RAL 7030
Be PVM
CABLE DUCTING LINA25 60X60 6/6,5 GREY RAL 7030
Be PVM
CABLE DUCTING LINA25 40X80 6/6,5 GREY RAL 7030
Be PVM
Cable ducting Lina 25 - w. 25 x h. 80 mm - blue 2525 - L. 2m
Be PVM
Cable ducting Lina 25 - w. 60 x h. 40 mm - blue 2525 - L. 2m
Be PVM
CABLE DUCTING LINA25 40X60 6/6,5 GREY RAL 7030
Be PVM
CABLE DUCTING LINA25 60X40 6/6,5 GREY RAL 7030
Be PVM
Cable ducting Lina 25 - w. 25 x h. 60 mm - blue 2525 - L. 2m
Be PVM
CABLE DUCTING LINA25 25X60 6/6,5 GREY RAL 7030
Be PVM
LINA COVER BLUE FOR L=120
Be PVM
Spiral sleeving - for Transcab cable ducting - 22 mm
Be PVM