-
Mounting level
-
Number of fans
-
Rated current In
-
Number of fans
-
Lamp power
-
Type of profile rail
-
Suitable for enclosure building depth
-
Type
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Rated voltage AC 60 Hz
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Rated voltage
-
Material
-
Suitable for enclosure building width
-
Material
-
Material
-
Suitable for 19 inch mounting
-
Suitable for 19 inch mounting
-
Operating voltage AC 50 Hz
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building height
-
Type of ventilation
-
Suitable for enclosure building height
-
Operating voltage AC 60 Hz
-
Suitable for enclosure building height
-
Suitable for 19 inch rack mounting
-
Suitable for 19 inch rack mounting
-
Material quality
-
Rated voltage AC 50 Hz
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Operating voltage DC
-
Shape
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Round head
-
Type of electric connection
-
Suitable for plate thickness
-
Length
-
Model
-
Model
-
Model
-
Model
-
Model
-
Built as slide-in ventilator
-
Model
-
Model
-
Surface protection
-
Surface protection
-
Model
-
Surface protection
-
With grounding connection
-
Model
-
Model
-
Model
-
Temperature setting range
-
With light sensor
-
Degree of protection (NEMA)
-
Modular spacing
-
Mounting method
-
Air circulator
-
With washer
-
Mounting method
-
Rated power
-
Rated power
-
Roof ventilator
-
Roof ventilator
-
Number of connector holes
-
With filter
-
With digital indication
-
Lamp type
-
With roof plate
-
With roof plate
-
With earthing
-
Thread type
-
Volume flow, freeblowing
-
Thread type
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
With front door
-
With front door
-
With screw
-
Thread size (metric)
-
Material front door
-
Front door locking system
-
Suitable for wall built-in
-
Surface finishing
-
Surface finishing
-
Rear door locking system
-
With sidewall
-
Number of doors
-
With sidewall
-
Number of doors
-
With glazed door
-
With base
-
Max. load capacity
-
Number of height units
-
Number of height units
-
Number of height units
-
Pre-stamping
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
Number of height units
-
With vertical cable management
-
Max. load capacity
-
Max. load capacity
-
Max. load capacity
-
With rear door
-
Demountable
-
EMC-version
-
EMC-version
-
Type of switch function
-
Diameter
-
With on/off switch
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Prewired
-
With socket outlet
-
Label space/information surface
-
Fitted with door or cover
-
Fitted with door or cover
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/LG-446150-WEB-L.jpg)
Punched hole 20mm channel rack 7 feet x 24 inches black 3/8 inch square hole
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/12-30/LG-446152-WEB-L.jpg)
Cable tray with door 45U
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/LG-446160-WEB-L.jpg)
Overhead cable pathway 5U 19 inches
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/LG-446186-WEB-R.jpg)
Wall mounting enclosure 15U 600 x 625 x 742mm with glass door LCS3
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/LG-446187-WEB-R.jpg)
Wall mounting enclosure 21U 600 x 625 x 1009mm with glass door LCS3
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/LG-446184-WEB-R.jpg)
Wall mounting enclosure 12U 600 x 625 x 609mm with glass door LCS3
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/LG-446180-WEB-R.jpg)
Wall mounting enclosure 6U 600 x 525 x 342mm with glass door LCS3
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/LG-446181-WEB-R.jpg)
Wall mounting enclosure 9U 600 x 525 x 476mm with glass door LCS3
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/LG-446182-WEB-R.jpg)
Wall mounting enclosure 9U 600 x 625 x 476mm with glass door LCS3
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/12-30/046490-LEGRAND-1000.jpg)
Ventilation shelf 19 inches 1U for encloures with 4 fans depth 300mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/12-30/LG-046489-WEB-R.jpg)
Ventilation shelf 19 inches 1U for encloures with 2 fans depth 150mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-30/LG-046519-WEB-R.jpg)
Keyboard shelf for enclosures depth up to 800mm screw fixing
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-30/LG-046518-WEB-R.jpg)
Telescopic shelf for 19 inches server enclosure screw fixing
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/12-30/LG-446193-WEB-R.jpg)
Top plate with fan unit for LCS3 wall mounting enclosure depth 625mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/12-30/LG-446192-WEB-R.jpg)
Top plate with fan unit for LCS3 wall mounting enclosure depth 525mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-30/LG-046510-WEB-R.jpg)
Telescopic shelf depth 800mm for enclosures with a depth of 1000mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/12-30/LG-446159-WEB-L.jpg)
Horizontal cable manager
Be PVM
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Telescopic shelf depth 650mm for enclosures with a depth of 800mm
Be PVM
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Telescopic shelf depth 450mm for enclosures with a depth of 600mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-30/046517-LEGRAND-1000.jpg)
Telescopic shelf for 19 inches server enclosure screw fixing
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/12-15/LG-446210-WEB-R.jpg)
Set of 25 blank front panel plastic RAL 9005
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-45/LG-446158-WEB-R.jpg)
Cable tray mounting brackets (top of rack cablofil)
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/12-30/LG-046571-WEB-R.jpg)
19 inches cable manager 2U
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/10-30/LG-046507-WEB-R.jpg)
Fixed shelf for enclosures depth 1000mm depth 850mm quick fixing
Be PVM