-
Cover model
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Transparent
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Suitable for depth of wall duct
-
Material
-
Outgoing height
-
Outgoing height
-
Outgoing height
-
Material quality
-
Material quality
-
Material quality
-
Outgoing width
-
Outgoing width
-
Outgoing width
-
Shape
-
Angle
-
Length
-
Surface protection
-
Model
-
Model
-
Model
-
Model
-
Model
-
Suitable for circuit integrity
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With protective foil
-
Number of permanent partitions
-
Number of permanent partitions
-
Number of permanent partitions
-
Number of plug-in partitions
-
With cable fixing clip
-
With duct connector
-
Delivery on roll
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/LG-638180-WEB-R.jpg)
DLP-S mini-trunking 40x40mm. Length 2m
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/LG-638170-WEB-R.jpg)
DLP-S mini-trunking, 3 compartments 60x20mm. Length 2m
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/LG-638209-WEB-L.jpg)
DLP-S cable guide 60x40mm without adhesive
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/LG-638160-WEB-R.jpg)
DLP-S mini-trunking 50x20mm. Length 2m
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/14-15/LG-638159-WEB-R.jpg)
DLP-S mini-trunking 40x16mm with adhesive. Length 2m
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/LG-638149-WEB-R.jpg)
DLP-S mini-trunking 32x16mm with adhesive. Length 2m
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/LG-638168-WEB-R.jpg)
DLP-S mini-trunking, 2 compartments 50x20mm. Length 2m
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/LG-638150-WEB-R.jpg)
DLP-S mini-trunking 40x16mm. Length 2m
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/13-00/LG-638140-WEB-R.jpg)
DLP-S mini-trunking 32x16mm. Length 2m
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638157-WEB-R.jpg)
Adaptor for mounting Forix wiring devices on the DLP-S mini-trunking 40x16mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638147-WEB-R.jpg)
Adaptor for mounting Forix wiring devices on the DLP-S mini-trunking 32x16mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-638182-WEB-R.jpg)
External angle for DLP-S mini-trunking 40x40mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-638183-WEB-R.jpg)
Flat angle for DLP-S mini-trunking 40x40mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-638184-WEB-R.jpg)
T-junction for DLP-S mini-trunking 40x40mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-638173-WEB-R.jpg)
Flat angle for DLP-S mini-trunking 60x20mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-638174-WEB-R.jpg)
T-junction for DLP-S mini-trunking 60x20mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638186-WEB-R.jpg)
Cover joint for DLP-S mini-trunking 40x40mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638137-WEB-R.jpg)
Adaptor for mounting Forix wiring devices on the DLP-S mini-trunking 16x16mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638172-WEB-R.jpg)
External angle for DLP-S mini-trunking 60x20mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-638163-WEB-R.jpg)
Flat angle for DLP-S mini-trunking 50x20mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-638171-WEB-R.jpg)
Internal angle for DLP-S mini-trunking 60x20mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-638175-WEB-R.jpg)
End-cap (left or right) for DLP-S mini-trunking 60x20mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-45/LG-638162-WEB-R.jpg)
External angle for DLP-S mini-trunking 50x20mm
Be PVM
![title](/sites/g/files/ocwmcr681/files/ecat_assets/10-11-2023/11-00/LG-638107-WEB-R.jpg)
Adaptor for mounting Forix wiring devices on the DLP-S mini-trunking 15x10mm
Be PVM