-
Cover model
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Number of inlets
-
Material
-
Equipped with
-
Tackable
-
Shape
-
Shape
-
Max. conductor cross section
-
Max. conductor cross section
-
Max. conductor cross section
-
Shape
-
Max. conductor cross section
-
Tackable
-
Max. conductor cross section
-
Rated insulation voltage Ui
-
Mounting in the soil
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Mounting under water
-
Mounting method
-
For tube diameter
-
For tube diameter
-
For tube diameter
-
For tube diameter
-
For tube diameter
-
Inlet from the rear
-
Inlet from the rear
-
Explosion-tested version
-
For Ex-zone gas
-
For Ex-Zone dust
-
Type of housing feed-through
-
Type of housing feed-through
-
Type of housing feed-through
-
Circuit integrity
-
Circuit integrity
-
Transparent cover
-
Cover attachment
-
Cover attachment
-
Castable
-
With casting compound
-
Sealable
-
Sealable
-
With screening
-
Weatherproof
-
Diameter
-
Diameter
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Label space/information surface
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
Box Plexo - IP 55 - IK 07 - 360x270x124 - knock-out ISO cable entries
Be PVM
Box Plexo - IP 55 - IK 07 - 360x270x124 - 24 entry membrane glands
Be PVM
Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands
Be PVM
Box Plexo - IP 55 - IK 07 - 310x240x124 - knock-out ISO cable entries
Be PVM
Box Plexo - IP 55 - IK 07 - 220x170x86 - knock-out ISO cable entries
Be PVM
DERIVATION BOX 155X110 ERP INPUTS P.E ISO
Be PVM
JUNCTION BOX 155X110 ERP
Be PVM
Box Plexo - IP 55 - IK 07 - 180x140x86 - knock-out ISO cable entries
Be PVM
Box Plexo - IP 55 - IK 07 - 220x170x86 - 14 entry membrane glands
Be PVM
Box Plexo - IP 55 - IK 07 - 180x140x86 - 10 entry membrane glands
Be PVM
105X105 JUNCTION BOX WITH END CAPS WHITE PLEXO
Be PVM
Box Plexo - IP 55 - IK 07 - 155x110x74 - knock-out ISO cable entries
Be PVM
JUNCTION BOX 105X105 WITH END CAPS FOR ERP RED PLEXO
Be PVM
DERIVATION BOX 105X105 ERP INPUTS P.E ISO
Be PVM
105X105 JUNCTION BOX WITH PLEXO CONNECTORS
Be PVM
JUNCTION BOX 105X105 SMOOTH PLEXO
Be PVM
105X105 JUNCTION BOX WITH PLEXO CONNECTORS
Be PVM
Box Plexo - IP 55 - IK 07 - 130x130x74 - 10 entry membrane glands
Be PVM
Box Plexo - IP 55 - IK 07 - 155x110x74 - 10 entry membrane glands
Be PVM
JUNCTION BOX 80X80 WITH END CAPS FOR ERP RED PLEXO
Be PVM
Box Plexo - IP 55 - IK 07 - 130x130x74 - knock-out ISO cable entries
Be PVM
DERIVATION BOX 80X80 ERP INPUTS P.E ISO
Be PVM
JUNCTION BOX 80X80 WITH END CAPS WHITE PLEXO
Be PVM
80X80 JUNCTION BOX WITH PLEXO CONNECTORS
Be PVM