![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/LG-058922-WEB-R.jpg)
MULTI-PURPOSE BOX 2P 16A 24V/2P+T 16A 230V
Legrand
MULTI-PURPOSE BOX 2P 16A 24V/2P+T 16A 230V
REF. 058922
EAN numeris.
3245060589226
1 437,07 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
CEE socket outlet 16 A | 4x16A xp xxxV |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 5 |
Protection | Overcurrent switch |
Earth leakage switch | Earth leakage switch with IFN 30 mA (standard) |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M32 |
Handling | Wall mounting |
Degree of protection (IP) | IP44 |
Military model | No |
Colour | Grey |
Height | 441 mm |
Width | 405 mm |
Depth | 128 mm |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
1 dokumentas
Autocad 3D
PASIRINKITE VEIKSMĄ