![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/040747-LEGRAND-1000.jpg)
LEAD BATTERY 12V 1.2AH
Legrand
LEAD BATTERY 12V 1.2AH
REF. 040747
EAN numeris.
3245060407476
94,40 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Size indication | Block |
---|---|
Number of cells | 1 |
Model | Lead |
Nominal voltage | 12 V |
Capacity | 1200 mAh |
Length | 98 mm |
Height including pole | 52 mm |
---|---|
Width | 49 mm |
Battery pack | Yes |
Ambient temperature | -25-70 °C |
Contains Batteries and/or Accumulator | Yes |