![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/LG-078247L-WEB-R.jpg)
Kit Mosaic antibacterial
SOCKET HAND. COMP 6 FUNCTIONS NEW MOSAIC ANTIBACTERIAL
Legrand
Kit Mosaic antibacterial
REF. 078247L
EAN numeris.
3414971598614
Magnetical socket for handheld 3/6 function
121,01 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Antimicrobial treatment | Yes |
---|---|
Type of electrical accessory/spare part | Other |
Type of mechanical accessory/spare part | Other |
Width | 82 mm |
Height | 82 mm |
Depth | 43 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -20-70 °C |
---|---|
Voltage type | DC |
Colour | White |
Halogen free | No |
Connection type | Blade terminal |
Cable section | 0.2-2.5 mm² |
Mounting method | Surface mounted/recessed mounted |
Addressable | No |
Dokumentacija
1 dokumentas
Instrukcija
1 dokumentas
Aplinkos profilis
PASIRINKITE VEIKSMĄ