![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/02/021258-LEGRAND-1000.jpg)
Glass curved door - for XL³ 800 cabinet height 1000 mm - IP 43
XL³ 800
Legrand
Glass curved door - for XL³ 800 cabinet height 1000 mm - IP 43
REF. 021258
EAN numeris.
3245060212582
456,61 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Compartment door |
---|---|
Version as glazed door | No |
Version as door for disconnecting switch interlocking | No |
Width | 1400 mm |
Height | 975 mm |
Depth | 60 mm |
EMC-version | No |
Material | Steel |
Surface finishing | Lacquered |
---|---|
Colour | Grey |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK10 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
RAL-number | 7035 |
Halogen free | Yes |
Dokumentacija
3 dokumentai
Praktinio surinkimo vadovas
Instrukcija
Praktinio surinkimo vadovas
1 dokumentas
BIM failas
PASIRINKITE VEIKSMĄ