![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/080144-LEGRAND-1000.jpg)
BATIBOX MACONN.4 POSTS P.40MM
Legrand
BATIBOX MACONN.4 POSTS P.40MM
REF. 080144
EAN numeris.
3245060801441
6,98 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Facing brickwork |
---|---|
Shape | Rectangular |
Construction type | Device connection box (round/square) |
Model | 4-fold |
Equipped with | None |
Length | 287 mm |
Width | 71 mm |
Inner depth | 43 mm |
For number of electric fittings | 10 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
For tube diameter | 20/25 mm |
Suitable for cable diameter | 20-25 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 20 |
Material | Plastic |
Halogen free | Yes |
---|---|
Surface protection | Untreated |
Colour | Red |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Dokumentacija
2 dokumentai
BIM failas
BIM failas
1 dokumentas
Sertifikatai
OC / CB-FR_707397/A1
(0.52 Mo)
PASIRINKITE VEIKSMĄ