![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-047247-WEB-R.jpg)
ALTIS AS EN 1800X600X600
Legrand
ALTIS AS EN 1800X600X600
REF. 047247
EAN numeris.
3245060472474
1 611,26 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Width | 599 mm |
---|---|
Height | 1825 mm |
Depth | 613 mm |
Material | Steel |
Material quality | Other |
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7035 |
With mounting plate | No |
Mounting plate depth-adjustable | Yes |
Suitable for wall built-in | No |
Pole fastening | No |
Number of doors | 1 |
---|---|
With glazed door | No |
With ventilation door | No |
With rear door | No |
Number of locks | 1 |
Suitable for outdoor set-up | No |
Pitched roof | No |
EMC-version | No |
Degree of impact strength (IK) | IK10 |
Degree of protection (IP) | IP55 |
Degree of protection (NEMA) | Other |
Dokumentacija
3 dokumentai
Instrukcija
Techninis duomenų lapas
Techninė instrukcija
1 dokumentas
BIM failas
1 dokumentas
Sertifikatai
TUV GS-R60135231 - 002
(0.38 Mo)
PASIRINKITE VEIKSMĄ