ACS HEAD SELECT HAN 2P RED
Legrand
ACS HEAD SELECT HAN 2P RED
REF. 023901
EAN numeris.
3245060239015
6,75 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Number of switch positions | 2 |
---|---|
Type of control element | Toggle |
Suitable for illumination | No |
Colour control element | Red |
Colour indicator light cap | Other |
Construction type lens | Round |
Hole diameter | 22.5 mm |
Switching function latching | Yes |
Spring-return | No |
With front ring | Yes |
---|---|
Material front ring | Plastic |
Colour front ring | Chrome |
Degree of protection (IP), front side | IP66 |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Halogen free | Yes |
Dokumentacija
1 dokumentas
Autocad 3D
4 dokumentai
Sertifikatai
UL recogn cUL-NKCR8.E57818
(0.06 Mo)
Sertifikatai
OC / CB-FR_714621/A1
(0.62 Mo)
Aplinkos profilis
Sertifikatai
VERITAS (BV)-16400/D1 BV
(0.64 Mo)
PASIRINKITE VEIKSMĄ