FILTRAI
Išvalyti visus
Kategorija
Techninės charakteristikos
-
Suitable for number of light sources
-
Material
-
Power factor
-
With light source
-
Colour of light
-
Colour rendering index CRI
-
Dimming phase cut-on
-
Length
-
Length
-
Length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Degree of protection (NEMA)
-
With movement sensor
-
Dimming DALI
-
Dimming DALI
-
Light distributor
-
Dimming DSI
-
Lamp holder
-
Lamp holder
-
Type of control gear
-
Dimming Touch and Dim
-
Lamp type
-
Dimming Touch and Dim
-
Lamp type
-
With control gear
-
Dimming with push-button
-
Dimming with push-button
-
Exchangeable control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Height/depth
-
Dimming DMX
-
Number of poles
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Suitable for emergency lighting
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Protection class
-
No dim function
-
No dim function
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Rated life time L70/B50 at 25 °C
-
Compatible with Casambi
-
Constant light output (CLO)
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Emergency power supply integrated
-
With switch
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Colour of light adjustable
-
Luminous flux adjustable
-
Beam angle adjustable
-
Type of wiring
-
Type of wiring
-
Conductor cross section
-
Electrical connection with connector system
-
Operation by Bluetooth
-
Width
-
Degree of protection (IP)
-
Voltage type
-
Connection type
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-TN3184WBF-WEB-R.jpg)
ENSTO
Ensto Tino
REF. TN3184WBF
Industrial luminaire closed TN3184WBF 106W/840 AC F
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-TN3184WBFED-WEB-R.jpg)
ENSTO
Ensto Tino
REF. TN3184WBFED
Industrial luminaire closed TN3184WBFED 106W/840 AC F DALI
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-TN22104WBF-WEB-R.jpg)
ENSTO
Ensto Tino
REF. TN22104WBF
Industrial luminaire closed TN22104WBF IP44 132W/840 AC F
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-TN22104WBFED-WEB-R.jpg)
ENSTO
Ensto Tino
REF. TN22104WBFED
Industrial luminaire closed TN22104WBFED 132W/840 AC F DAL
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-TN2284WBF-WEB-R.jpg)
ENSTO
Ensto Tino
REF. TN2284WBF
Industrial luminaire closed TN2284WBF IP44 107W/840 AC F
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-TN2284WBFED-WEB-R.jpg)
ENSTO
Ensto Tino
REF. TN2284WBFED
Industrial luminaire closed TN2284WBFED 107W/840 AC F DALI
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-TN31104WBF-WEB-R.jpg)
ENSTO
Ensto Tino
REF. TN31104WBF
Industrial luminaire closed TN31104WBF 130W/840 AC F
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-TN31104WBFED-WEB-R.jpg)
ENSTO
Ensto Tino
REF. TN31104WBFED
Industrial luminaire closed TN31104WBFED 130W/840 AC F DAL
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.