FILTRAI
Išvalyti visus
Kategorija
Techninės charakteristikos
-
Rated voltage
-
Rated current In
-
Transparent
-
Explosion-tested version 'Ex e'
-
Drill hole distance centrically
-
Type of electrical connection 1
-
Mounting method
-
Type of electrical connection 2
-
Number of clamp positions per pole
-
Number of poles
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Material insulation body
-
Connectable conductor cross section multi-wired
-
Inflammability class of insulation material according to with UL94
-
Colour
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-00/EN-KA241_12-WEB-R.jpg)
ENSTO
Ensto Clampo
REF. KA241.12
Terminal strip 241.12-AK, 12-pole, 4 mm²
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-00/EN-KB241_12-WEB-R.jpg)
ENSTO
Ensto Clampo
REF. KB241.12
Terminal strip 241.12SP-AK, 12-pole, 4 mm²
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.