FILTRAI
Išvalyti visus
Kategorija
Techninės charakteristikos
-
Suitable for built-in mounting
-
Power factor
-
With light source
-
Housing material
-
Colour of light
-
Suitable for suspended mounting
-
Light sharing
-
Colour rendering index CRI
-
Light outlet
-
Dimming phase cut-on
-
Suitable for traverse mounting
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Surface protection
-
Suitable for pedestal/floor mounting
-
With light sensor
-
Outer diameter
-
Dimming DALI
-
Suitable for light-track mounting
-
With movement sensor
-
Suitable for surface mounting
-
Light distributor
-
Dimming DSI
-
Lamp holder
-
Suitable for clamp-mounting
-
Dimming Touch and Dim
-
Suitable for low voltage cable system
-
Type of control gear
-
Lamp type
-
Dimming with push-button
-
With control gear
-
Adjustability
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Material cover
-
Dimming DMX
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Surface brushed
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
Rated life time L70/B50 at 25 °C
-
Beam angle
-
Reflector
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated ambient temperature according to IEC 62722-2-1
-
Degree of protection (IP)
-
Voltage type
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-ALDD180NU_DW-WEB-R.jpg)
ENSTO
Ensto Velox Deco
REF. ALDD180NU/DW
Downlight ALDD180NU IP44 11W 830/840 WH
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.