FILTRAI
Išvalyti visus
Techninės charakteristikos
-
Suitable for number of light sources
-
With light source
-
Housing material
-
With connection cable
-
Dimming phase cut-on
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Mounting method
-
Dimming DALI
-
Dimming DSI
-
Lamp holder
-
Dimming Touch and Dim
-
Type of control gear
-
Dimming with push-button
-
With control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Material cover
-
Dimming DMX
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Housing colour
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
No dim function
-
Protection class
-
Constant light output (CLO)
-
Adjustable optics
-
Remote control
-
With radio control
-
With light regulation program control
-
Degree of protection (IP)
-
Voltage type
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-AVGP05-WEB-R.jpg)
ENSTO
Ensto Averia
REF. AVGP05
Universal luminaire AVGP05 60W E27 WH
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-AVGP05GH-WEB-R.jpg)
ENSTO
Ensto Averia
REF. AVGP05GH
Universal luminaire AVGP05GH 60W E27 GH
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-AVGP05M-WEB-R.jpg)
ENSTO
Ensto Averia
REF. AVGP05M
Universal luminaire AVGP05M 60W E27 BK
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.