FILTRAI
Išvalyti visus
Kategorija
Techninės charakteristikos
-
Rated voltage
-
Rated current In
-
Type of accessory/spare part
-
Rated current In
-
Explosion-tested version 'Ex e'
-
Type of electrical connection 1
-
Mounting method
-
Number of levels
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Material insulation body
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Inflammability class of insulation material according to with UL94
-
Colour
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-15/EN-KF7_10-WEB-R.jpg)
ENSTO
Ensto Clampo Tap
REF. KF7.10
Terminal plate 4-pole, Cu 1.5-16 mm²
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-00/EN-KF7_70-WEB-R.jpg)
ENSTO
Ensto Clampo Tap
REF. KF7.70
Terminal plate 4-pole, Cu 6-70 mm²
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-00/EN-KF8_70-WEB-R.jpg)
ENSTO
Ensto Clampo Tap
REF. KF8.70
Terminal plate 1-pole, Cu 6-70 mm²
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-00/EN-RDP6-WEB-R.jpg)
ENSTO
Ensto Clampo Tap
REF. RDP6
Contact protection For KF7 and KF8, length= 2 m
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.