-
Material
-
With light source
-
Colour of light
-
Colour rendering index CRI
-
Dimming phase cut-on
-
Length
-
Length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
With movement sensor
-
Dimming DALI
-
Dimming DALI
-
Light distributor
-
Dimming DSI
-
Dimming Touch and Dim
-
Type of control gear
-
Lamp type
-
Dimming with push-button
-
With control gear
-
Exchangeable control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Dimming DMX
-
Height/depth
-
Number of poles
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Colour temperature
-
Dimming mains voltage modulation
-
Suitable for emergency lighting
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Protection class
-
No dim function
-
No dim function
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Rated life time L70/B50 at 25 °C
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Colour of light adjustable
-
Luminous flux adjustable
-
Luminous flux adjustable
-
Beam angle adjustable
-
Type of wiring
-
Conductor cross section
-
Width
-
Degree of protection (IP)
-
Voltage type
-
Nominal voltage
-
Connection type
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL121RO30-I-R.jpg)
Sealed industrial luminaire FL12 1RO 3170LM 21W/840 IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL121RO30ED-I-R.jpg)
Sealed industrial luminaire FL12 1RO 3170LM 21W/840 DA IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL121RO40-I-R.jpg)
Sealed industrial luminaire FL12 1RO 4160LM 28W/840 IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL121RO40ED-I-R.jpg)
Sealed industrial luminaire FL12 1RO 4160LM 28W/840 DA IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL121RO50-I-R.jpg)
Sealed industrial luminaire FL12 1RO 5100LM 35W/840 IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL121RO50ED-I-R.jpg)
Sealed industrial luminaire FL12 1RO 5100LM 35W/840 DA IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL121RO60-I-R.jpg)
Sealed industrial luminaire FL12 1RO 6010LM 42W/840 IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL121RO60ED-I-R.jpg)
Sealed industrial luminaire FL12 1RO 6010LM 42W/840 DA IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL121RO70-I-R.jpg)
Sealed industrial luminaire FL12 1RO 6950LM 49W/840 IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL121RO70ED-I-R.jpg)
Sealed industrial luminaire FL12 1RO 6950LM 49W/840 DA IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL151RO40-I-R.jpg)
Sealed industrial luminaire FL15 1RO 3960LM 26W/840 IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL151RO40ED-I-R.jpg)
Sealed industrial luminaire FL15 1RO 3960LM 26W/840 DA IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL151RO50-I-R.jpg)
Sealed industrial luminaire FL15 1RO 5200LM 35W/840 IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL151RO50ED-I-R.jpg)
Sealed industrial luminaire FL15 1RO 5200LM 35W/840 DA IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL151RO60-I-R.jpg)
Sealed industrial luminaire FL15 1RO 6380LM 44W/840 IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL151RO60ED-I-R.jpg)
Sealed industrial luminaire FL15 1RO 6380LM 44W/840 DA IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL151RO75-I-R.jpg)
Sealed industrial luminaire FL15 1RO 7520LM 52W/840 IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL151RO75ED-I-R.jpg)
Sealed industrial luminaire FL15 1RO 7520LM 52W/840 DA IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL151RO85-I-R.jpg)
Sealed industrial luminaire FL15 1RO 8680LM 61W/840 IND
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL151RO85ED-I-R.jpg)
Sealed industrial luminaire FL15 1RO 8680LM 61W/840 DA IND