FILTRAI
Išvalyti visus
Techninės charakteristikos
-
Material
-
With light source
-
Colour of light
-
Colour rendering index CRI
-
Dimming phase cut-on
-
Length
-
Length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Dimming DALI
-
With movement sensor
-
Light distributor
-
Dimming DSI
-
Dimming Touch and Dim
-
Type of control gear
-
Lamp type
-
Dimming with push-button
-
With control gear
-
Exchangeable control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Dimming DMX
-
Height/depth
-
Number of poles
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Colour temperature
-
Dimming mains voltage modulation
-
Suitable for emergency lighting
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
No dim function
-
Protection class
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Rated life time L70/B50 at 25 °C
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Colour of light adjustable
-
Luminous flux adjustable
-
Beam angle adjustable
-
Type of wiring
-
Conductor cross section
-
Width
-
Degree of protection (IP)
-
Voltage type
-
Nominal voltage
-
Connection type
ENSTO
REF. FL121RO40A2L
Sealed industrial luminaire FL12 1RO 4160LM 28W/840 AAG2
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
ENSTO
REF. FL121RO50A2L
Sealed industrial luminaire FL12 1RO 5100LM 35W/840 AAG2
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
ENSTO
REF. FL121RO60A2L
Sealed industrial luminaire FL12 1RO 6010LM 42W/840 AAG2
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
ENSTO
REF. FL121RO70A2L
Sealed industrial luminaire FL12 1RO 6950LM 49W/840 AAG2
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
ENSTO
REF. FL151RO50A2L
Sealed industrial luminaire FL15 1RO 5200LM 35W/840 AAG2
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
ENSTO
REF. FL151RO60A2L
Sealed industrial luminaire FL15 1RO 6380LM 44W/840 AAG2
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
ENSTO
REF. FL151RO75A2L
Sealed industrial luminaire FL15 1RO 7520LM 52W/840 AAG2
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
ENSTO
REF. FL151RO85A2L
Sealed industrial luminaire FL15 1RO 8680LM 61W/840 AAG2
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.