-
Material
-
With light source
-
Colour of light
-
Colour rendering index CRI
-
Dimming phase cut-on
-
Length
-
Length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
With movement sensor
-
Dimming DALI
-
Dimming DALI
-
Light distributor
-
Dimming DSI
-
Dimming Touch and Dim
-
Type of control gear
-
Lamp type
-
Dimming with push-button
-
With control gear
-
Exchangeable control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Dimming DMX
-
Height/depth
-
Number of poles
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Colour temperature
-
Dimming mains voltage modulation
-
Suitable for emergency lighting
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Protection class
-
No dim function
-
No dim function
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Rated life time L70/B50 at 25 °C
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Colour of light adjustable
-
Luminous flux adjustable
-
Luminous flux adjustable
-
Beam angle adjustable
-
Type of wiring
-
Conductor cross section
-
Width
-
Degree of protection (IP)
-
Voltage type
-
Nominal voltage
-
Connection type
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL153RM60F50ED-R.jpg)
Sealed industrial luminaire FL15 3RM60F 5240LM 32W/840 DA
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL153RM60F60-R.jpg)
Sealed industrial luminaire FL15 3RM60F 6450LM 40W/840
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL153RM60F60ED-R.jpg)
Sealed industrial luminaire FL15 3RM60F 6450LM 40W/840 DA
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL153RM60F75-R.jpg)
Sealed industrial luminaire FL15 3RM60F 7620LM 48W/840
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL153RM60F75ED-R.jpg)
Sealed industrial luminaire FL15 3RM60F 7620LM 48W/840 DA
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL153RM60F85-R.jpg)
Sealed industrial luminaire FL15 3RM60F 8760LM 56W/840
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL153RM60F85ED-R.jpg)
Sealed industrial luminaire FL15 3RM60F 8760LM 56W/840 DA
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL123RM60F40-R.jpg)
Sealed industrial luminaire FL12 3RM60F 4190LM 26W/840
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL123RM60F40ED-R.jpg)
Sealed industrial luminaire FL12 3RM60F 4190LM 26W/840 DA
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL123RM60F50-R.jpg)
Sealed industrial luminaire FL12 3RM60F 5160LM 32W/840
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL123RM60F50ED-R.jpg)
Sealed industrial luminaire FL12 3RM60F 5160LM 32W/840 DA
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL123RM60F60-R.jpg)
Sealed industrial luminaire FL12 3RM60F 6100LM 38W/840
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL123RM60F60ED-R.jpg)
Sealed industrial luminaire FL12 3RM60F 6100LM 38W/840 DA
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL123RM60F70-R.jpg)
Sealed industrial luminaire FL12 3RM60F 7000LM 45W/840
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL123RM60F70ED-R.jpg)
Sealed industrial luminaire FL12 3RM60F 7000LM 45W/840 DA
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL123RM60F75-R.jpg)
Sealed industrial luminaire FL12 3RM60F 7910LM 52W/840
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL123RM60F75ED-R.jpg)
Sealed industrial luminaire FL12 3RM60F 7910LM 52W/840 DA
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL123RM60F85-R.jpg)
Sealed industrial luminaire FL12 3RM60F 8760LM 58W/840
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL123RM60F85ED-R.jpg)
Sealed industrial luminaire FL12 3RM60F 8760LM 58W/840 DA
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL123RM60F95-R.jpg)
Sealed industrial luminaire FL12 3RM60F 9540LM 65W/840
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL123RM60F95ED-R.jpg)
Sealed industrial luminaire FL12 3RM60F 9540LM 65W/840 DA
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL153RM60F95-R.jpg)
Sealed industrial luminaire FL15 3RM60F 9880LM 65W/840
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL153RM60F95ED-R.jpg)
Sealed industrial luminaire FL15 3RM60F 9880LM 65W/840 DA
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/13-30/EN-FL153RM60F105-R.jpg)
Sealed industrial luminaire FL15 3RM60F 10950LM 73W/840