FILTRAI
Išvalyti visus
Techninės charakteristikos
-
Suitable for built-in mounting
-
Suitable for number of light sources
-
Housing material
-
Suitable for wall mounting
-
With light source
-
With light source
-
Colour of light
-
Light sharing
-
Colour rendering index CRI
-
Suitable for suspended mounting
-
Suitable for suspended mounting
-
Colour rendering index CRI
-
Light outlet
-
Length
-
Dimming phase cut-on
-
Suitable for light line configuration
-
Dimming phase cut-off
-
Dimming 1-10 V
-
With light sensor
-
Dimming DALI
-
With movement sensor
-
Suitable for surface mounting
-
Light distributor
-
Dimming DSI
-
Dimming DSI
-
Dimming Touch and Dim
-
Type of control gear
-
Lamp type
-
Dimming with push-button
-
With control gear
-
Exchangeable control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Material cover
-
Height/depth
-
Dimming DMX
-
Type of grid
-
Number of poles
-
Number of poles
-
Type of grid
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Colour temperature
-
Dimming mains voltage modulation
-
Colour consistency (McAdam ellipse)
-
Suitable for emergency lighting
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Built-in width
-
Suitable for ceiling mounting
-
No dim function
-
Protection class
-
Protection class
-
Dimming DALI-2
-
Rated life time L70/B50 at 25 °C
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Luminaire efficacy
-
Beam angle
-
Beam angle
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Colour of light adjustable
-
Type of wiring
-
Conductor cross section
-
Built-in height/depth
-
With air slots
-
Built-in length
-
Suitable for workplace according to EN 12464-1
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Connection type
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-30/DianaFlatLED-600x600-WEB-R.jpg)
ENSTO
Ensto Diana
REF. DL6X6OED
Modular luminaire DL6X6OED 39W/840 LED O AC DALI
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-30/DianaFlatLED-600x600-WEB-R.jpg)
ENSTO
Ensto Diana
REF. DL6X6OED/3K
Modular luminaire DL6X6OED/3K 39W/830 O AC DALI
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-30/DianaFlatLED-600x600-WEB-R.jpg)
ENSTO
Ensto Diana
REF. DL6X6OED/940
Modular luminaire DL6X6OED/940 39W/940LEDO AC DA
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-30/DianaFlatLED-600x600-WEB-R.jpg)
ENSTO
Ensto Diana
REF. DL6X6OED22
Modular luminaire DL6X6OED22 20W/840LED O AC DA
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-30/DianaFlatLED-600x600-WEB-R.jpg)
ENSTO
Ensto Diana
REF. DL6X6OED30
Modular luminaire DL6X6OED30 25W/840 LED O AC DA
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
![title](/sites/g/files/ocwmcr681/files/ecat_assets/30-01-2024/12-30/DianaFlatLED-600x600-WEB-R.jpg)
ENSTO
Ensto Diana
REF. DL6X6O/TW
Modular luminaire DL6X6O 40W/830-60 LED O AC
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.