FILTRAI
Išvalyti visus
Techninės charakteristikos
-
Built-in diameter
-
Suitable for built-in mounting
-
Suitable for number of light sources
-
Housing material
-
With light source
-
Suitable for wall mounting
-
Colour of light
-
Suitable for suspended mounting
-
Light sharing
-
Colour rendering index CRI
-
Light outlet
-
Dimming phase cut-on
-
Suitable for light line configuration
-
Length
-
Dimming phase cut-off
-
Dimming 1-10 V
-
With light sensor
-
Outer diameter
-
Dimming DALI
-
With movement sensor
-
Suitable for surface mounting
-
Dimming DSI
-
Dimming Touch and Dim
-
Type of control gear
-
Lamp type
-
Dimming with push-button
-
With control gear
-
Dimming manufacturer's proprietary system
-
Dimming 0-10 V
-
Material cover
-
Dimming DMX
-
Type of grid
-
Height/depth
-
Height/depth
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Suitable for emergency lighting
-
Housing colour
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
Rated life time L70/B50 at 25 °C
-
Luminaire efficacy
-
Beam angle
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Type of wiring
-
Conductor cross section
-
Built-in height/depth
-
With air slots
-
Suitable for workplace according to EN 12464-1
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Voltage type
-
Connection type
ENSTO
Ensto AVR320
REF. AVR320.110L/DW
Universal luminaire AVR320 IP44 LED10W/830/840
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
ENSTO
Ensto AVR320
REF. AVR320.114L/DW
Universal luminaire AVR320 IP44 LED14W/830/840
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
ENSTO
Ensto AVR320
REF. AVR320.119L/DW
Universal luminaire AVR320 IP44 19W 830/840
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.