![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/40/LG-401657-WEB-R.jpg)
XL3 125 SUR.MOUN+TRANS DOOR 2R
Legrand
XL3 125 SUR.MOUN+TRANS DOOR 2R
REF. 401657
EAN numeris.
3245064016575
221,40 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting method | Surface mounted |
---|---|
Number of rows | 2 |
Width in number of modular spacings | 18 |
Type of covering | Door |
Cover model | With notch |
Type of door | Single |
Transparent cover/door | Yes |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 124 mm |
Built-in height | 446 mm |
Built-in width | 446 mm |
Inner depth | 128 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
---|---|
DIN-rail | Yes |
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP40 |
Height | 450 mm |
Width | 450 mm |
Depth | 128 mm |
Enclosure capacity (Nb of modules) | 36 |
Degree of impact strength (IK) | IK09 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -20-70 °C |
Fitted with rainproof plate protection | No |
Dokumentacija
4 dokumentai
Praktinio surinkimo vadovas
Techninis duomenų lapas
Instrukcija
Techninė instrukcija
1 dokumentas
BIM failas
4 dokumentai
Sertifikatai
LOVAG-IT 20.050
(0.47 Mo)
Aplinkos profilis
Sertifikatai
OC / CB-675993
(2.25 Mo)
Sertifikatai
OC / CB-654749
(0.38 Mo)
PASIRINKITE VEIKSMĄ