WIRED DOORBELL 2 NOTES WHITE
DOORBELLS
Legrand
WIRED DOORBELL 2 NOTES WHITE
REF. 094265
EAN numeris.
3245060942656
Wired doorbell 2 notes. Power supply with built-in 230V / 12V transformer. White color.
69,47 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Housing colour | White |
---|---|
Housing material | Plastic |
Loudness | 75 dB |
Nominal voltage | 220-220 V |
Degree of protection (IP) | IP20 |
Type of current | AC |
Built-in battery | No |
Mounting method | Surface mounted |
Wireless | No |
Width | 116 mm |
Height | 116 mm |
---|---|
Depth | 51 mm |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Terminals capacity | 0.75-1.5 mm² |
Label space/information surface | Yes |
Contains Batteries and/or Accumulator | No |
Number of ringtones | 1 |
Connected object | No |
Dokumentacija
1 dokumentas
Instrukcija
PASIRINKITE VEIKSMĄ