![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/067805-LEGRAND-1000.jpg)
WATERPROOF COVER IP44 LABEL HOLDER WHITE
Legrand
WATERPROOF COVER IP44 LABEL HOLDER WHITE
REF. 067805
EAN numeris.
3245060678050
10,93 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | One-part rocker |
---|---|
Imprint/indication | Other |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
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
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP44 |
Degree of impact strength (IK) | IK04 |
Width | 65.6 mm |
Height | 65.6 mm |
Depth | 11.6 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |