![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/046202-LEGRAND-1000.jpg)
Wall mounting 19 inches cabinet 12U 600 x 600 x 400mm
Legrand
Wall mounting 19 inches cabinet 12U 600 x 600 x 400mm
REF. 046202
EAN numeris.
3245060462024
551,56 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Mounting level | Front side |
---|---|
Model | With permanent frame |
Type of profile rail | L-shaped |
Number of doors | 1 |
Type of ventilation | Passive |
Width | 600 mm |
Height | 600 mm |
Depth | 400 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 12 |
Max. load capacity | 36 kg |
With roof plate | Yes |
With earthing | Yes |
---|---|
With front door | Yes |
With sidewall | Yes |
Demountable | Yes |
Material | Steel |
Surface finishing | Powder coating |
Colour | Black |
RAL-number | 7016 |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | IK08 |
Fitted with door or cover | Yes |
Dokumentacija
1 dokumentas
Instrukcija
PASIRINKITE VEIKSMĄ