VIKING TERMINAL BLOCK SCREW / APPLICATION PHOTOVOLTAIC 6MM2 PITCH 10MM BLACK
Legrand
VIKING TERMINAL BLOCK SCREW / APPLICATION PHOTOVOLTAIC 6MM2 PITCH 10MM BLACK
REF. 414801
EAN numeris.
3245064148016
2,05 €
/
Vienetas
Product available in
30 Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Connectable conductor cross section fine-strand without cable end sleeve | 1.5-6 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 2.5-6 mm² |
Connectable conductor cross section solid-core | 1.5-6 mm² |
Connectable conductor cross section multi-wired | 2.5-6 mm² |
Rated current In | 45 A |
Rated voltage | 1000 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of levels | 1 |
Number of clamp positions per level | 2 |
Mounting method | DIN rail (top hat rail) 35 mm |
Material insulation body | Thermoplastic |
---|---|
Operating temperature | -25-60 °C |
Inflammability class of insulation material according to with UL94 | V2 |
Width | 10 mm |
Height | 46.5 mm |
Depth | 52.5 mm |
Explosion-tested version 'Ex e' | No |
Closing plate required | Yes |
Colour | Black |
Internally connected stages | No |