VALENA 2 USB CHARGER A+A 3A 15W WHITE
Legrand
VALENA 2 USB CHARGER A+A 3A 15W WHITE
REF. 770470
EAN numeris.
3414970329455
40,25 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Model | Other |
---|---|
Number of ports USB-A | 2 |
Number of ports USB-C | 0 |
Operating voltage | 100-240 V |
Frequency | 50-60 Hz |
Max. output current | 3000 mA |
Output voltage | 5-5 V |
Power consumption | 0.068 W |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Colour | White |
RAL-number | 9003 |
Device width | 71 mm |
Device height | 71 mm |
Device depth | 42 mm |
Min. depth of built-in installation box | 40 mm |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Antimicrobial treatment | No |
---|---|
Wireless | No |
Built-in depth | 30 mm |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Nominal voltage | 100-240 V |
Power Delivery | No |
Supply current | 0.5-0.5 A |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Number of terminals | 2 |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Dokumentacija
1 dokumentas
Techninis duomenų lapas
PASIRINKITE VEIKSMĄ