UPS TRIMOD 60 KVA HE 0 MIN
Legrand
UPS TRIMOD 60 KVA HE 0 MIN
REF. 310420
EAN numeris.
3414970328298
30 006,30 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Input voltage | 380-415 V |
---|---|
Primary frequency | 45-65 Hz |
Number of phases primary | 3 |
Output voltage | 380-415 V |
Secondary frequency | 50-60 Hz |
Output effective power | 60000 W |
Output apparent power | 60000 VA |
Number of phases secondary | 3 |
SNMP | Yes |
Voltage type | AC |
Height | 1370 mm |
Width | 414 mm |
Depth | 628 mm |
Weight | 165 kg |
---|---|
Bridging time full load | 0 min |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | Free standing model |
Max. voltage distortion output (linear load) | 2 % |
Overall efficiency | 96 % |
Efficiency in eco-mode | 99 % |
Degree of protection (IP) | IP21 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-50 °C |
Sound level | 60 dB |
Contains Batteries and/or Accumulator | Yes |
Dokumentacija
6 dokumentai
Instrukcija
Techninė instrukcija
Instrukcija
Instrukcija
Instrukcija
Techninis duomenų lapas
1 dokumentas
Brošiūra
1 dokumentas
BIM failas
PASIRINKITE VEIKSMĄ