![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/310357-LEGRAND-1000.jpg)
UPS MEGALINE 5 KVA W/O BAT
Legrand
UPS MEGALINE 5 KVA W/O BAT
REF. 310357
EAN numeris.
3245063103573
3 571,32 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Input voltage | 184-264 V |
---|---|
Primary frequency | 50-60 Hz |
Number of phases primary | 1 |
Output voltage | 230-232 V |
Secondary frequency | 50-60 Hz |
Output effective power | 3500 W |
Output apparent power | 5000 VA |
Number of phases secondary | 1 |
SNMP | No |
Voltage type | AC |
Height | 475 mm |
Width | 270 mm |
Depth | 570 mm |
---|---|
Weight | 53 kg |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | Free standing model |
Max. voltage distortion output (linear load) | 1 % |
Output power factor | 0.7 |
Overall efficiency | 92 % |
Potential free switch contact | No |
Auto shut down function | Yes |
Number of output connections fixed connection | 1 |
Contains Batteries and/or Accumulator | Yes |
Dokumentacija
1 dokumentas
Techninė instrukcija
PASIRINKITE VEIKSMĄ