![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/LG-311027-WEB-R.jpg)
UPS KEOR T EVO 15 KVA Cabinet Tall 1650mm, it contains 4 strings of 30 pcs 12V 7Ah VRLA Battery Blocks
KEOR T EVO
Legrand
UPS KEOR T EVO 15 KVA Cabinet Tall 1650mm, it contains 4 strings of 30 pcs 12V 7Ah VRLA Battery Blocks
REF. 311027
EAN numeris.
3414971528734
Conventional Uniterruptible Power Supply, 3Phase, On line double conversion Transformer Free. Function of the product is to provide continuous energy of good quality, canceling most of the common Mains disturbances in Frequency and Voltage.
15 389,79 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Input voltage | 320-480 V |
---|---|
Primary frequency | 45-65 Hz |
Number of phases primary | 3 |
Output voltage | 380-415 V |
Secondary frequency | 50-60 Hz |
Output effective power | 15000 W |
Output apparent power | 15000 VA |
Number of phases secondary | 3 |
SNMP | Yes |
Voltage type | AC |
Height | 1650 mm |
Width | 400 mm |
Depth | 800 mm |
Weight | 420 kg |
Bridging time full load | 0 min |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | Free standing model |
---|---|
Modular | No |
Max. voltage distortion output (linear load) | 1 % |
Output power factor | 1 |
Overall efficiency | 95 % |
Efficiency in eco-mode | 99 % |
Potential free switch contact | Yes |
Auto shut down function | Yes |
Input connection | Fixed connection |
Number of output connections C13 | 0 |
Number of output connections C19 | 0 |
Number of output connections with protective contact CEE 7/3 (type F) | 0 |
Number of output connections fixed connection | 1 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-50 °C |
Sound level | 60 dB |
Dokumentacija
2 dokumentai
Techninė instrukcija
Techninis duomenų lapas
1 dokumentas
Aplinkos profilis
PASIRINKITE VEIKSMĄ