![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/31/LG-310319-WEB-L.jpg)
UPS KEOR SPX 2000 BR-MUL
Legrand
UPS KEOR SPX 2000 BR-MUL
REF. 310319
EAN numeris.
3414970991539
397,87 €
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Input voltage | 162-290 V |
---|---|
Primary frequency | 45-65 Hz |
Number of phases primary | 1 |
Output voltage | 198-280 V |
Secondary frequency | 49.5-60.6 Hz |
Output effective power | 1200 W |
Output apparent power | 2000 VA |
Number of phases secondary | 1 |
SNMP | No |
Voltage type | AC |
Height | 182 mm |
Width | 130 mm |
Depth | 320 mm |
Weight | 10.6 kg |
Suitable for network-management | No |
---|---|
USV- technology | Line-interactive |
Construction type | Free standing model |
Potential free switch contact | No |
Auto shut down function | No |
Input connection | Other |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | 0-40 °C |
Storage temperature | 0-40 °C |
Sound level | 40 dB |
Type of load | Universal |
With socket outlet | Yes |
Contains Batteries and/or Accumulator | Yes |
Dokumentacija
2 dokumentai
Techninė instrukcija
Instrukcija
PASIRINKITE VEIKSMĄ