UNFILTERED RECTIFIED POWER SUPPLY 48V 1200W 25A
Legrand
UNFILTERED RECTIFIED POWER SUPPLY 48V 1200W 25A
REF. 047066
EAN numeris.
3245060470661
1 432,04 €
/
Vienetas
Rekomenduojama kaina
Be PVM
Dalintis
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.
Techninės charakteristikos
Voltage type (supply voltage) | AC/DC |
---|---|
1st secondary output voltage | 12-48 V |
Max. output current 1 | 25 A |
Secondary voltage adjustable | No |
Nominal value output voltage 1 | 12 V |
Nominal value output current 1 | 25 A |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 230-400 V |
Rated supply voltage AC 60 Hz | 230-400 V |
Output voltage stabilized | No |
Power output | 1200 W |
Stabilized | No |
---|---|
Type of electric connection | Screw connection |
Rail mounting possible | No |
Wall mounting possible | Yes |
Modular version | No |
Built-in width | 320 mm |
Direct mounting possible | Yes |
Width | 180 mm |
Height | 245 mm |
Depth | 320 mm |
Suitable for safety functions | Yes |