Pereiti į pagrindinį turinį
Logo print

UNFILTERED RECTIFIED POWER SUPPLY 24V 960W 40A

Legrand

UNFILTERED RECTIFIED POWER SUPPLY 24V 960W 40A

REF. 047058 EAN numeris. 3245060470586
1 321,37 € / Vienetas
Rekomenduojama kaina Be PVM
Galite palyginti tik 4 produktus, norėdami pridėti šį, turite pašalinti 1.

Techninės charakteristikos

Voltage type (supply voltage) AC/DC
1st secondary output voltage 24-24 V
Max. output current 1 40 A
Secondary voltage adjustable No
Nominal value output voltage 1 24 V
Nominal value output current 1 40 A
Short-circuit-proof Yes
Rated supply voltage AC 50 Hz 230-400 V
Rated supply voltage AC 60 Hz 230-400 V
Output voltage stabilized No
Power output 960 W
Stabilized No
Type of electric connection Screw connection
Rail mounting possible No
Wall mounting possible Yes
Modular version No
Built-in width 478 mm
Direct mounting possible Yes
Width 180 mm
Height 270 mm
Depth 290 mm
Suitable for safety functions Yes